not for new design
RoHS Compliant
Lead-free

ITS42K5D-LD-F

The ITS42k5D-LD-F is a 2.5Ω dual channel high-side PMOS power switch including protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ITS42K5D-LD-F
ITS42K5D-LD-F
ea.

Product details

  • Channels
    2
  • Diagnostics
    Digital
  • Family
    PROFET™ Industrial
  • Load Current
    0.4 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    0.4 A
  • Operating Temperature range
    -40 °C to 125 °C
  • Ptot max
    0.73 W
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    4.5 V to 42 V
  • toff (Turn OFF time) max
    30 µs
  • ton (Turn ON time) max
    25 µs
OPN
ITS42K5DLDFXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The ITS42k5D-LD-F features channels capable of driving loads up to 250mA, making it suitable for decentralized loads with long cables or inductive loads. Its integrated freewheeling diodes simplify design by eliminating the need for external components. This makes it ideal for space-constrained applications, with the very small leadless PG-TSON-10 package accommodating up to two channels.

Features

  • Two channel power PMOS high-side switch for small loads
  • Output current capability: up to 250mA per channel
  • Integrated freewheeling diode
  • Wide operating voltage range: 4.5V to 42V
  • 3.3V and 5V compatible logic inputs
  • Very low quiescent current in OFF state
  • High current limit accuracy
  • Optimized EMC behavior
  • Overload, short circuit, open load and overtemperature diagnosis
  • ESD, short circuit, safe operation area and overtemperature protection
  • Undervoltage lockout (UVLO)
  • Green and robust product (RoHS compliant)

Benefits

  • Reduced boardspace: two channels in one small package and no external components required
  • TSON10 package: very small, thermally enhanced, exposed PAD package with AOI capability
  • Integrated Free Wheeling Diode to minimize devices stress when switching off inductive loads
  • Upintegration increases reliability: reduced number of soldering points and reduced number of devices
  • Optimized EMC Requirementsand low noise due to no charge pump emissions (PMOS-Switch inside)
  • Diagnosis & Protection for safe system operation

Diagrams

ITS42k5D-Application-Diagram
ITS42k5D-Application-Diagram
ITS42k5D-Application-Diagram ITS42k5D-Application-Diagram ITS42k5D-Application-Diagram
EVALBOARD-ITS42k5D EVALBOARD-ITS42k5D EVALBOARD-ITS42k5D
ITS42k5D-Block-Diagram ITS42k5D-Block-Diagram ITS42k5D-Block-Diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }